Removable Filter Housing Heater | 3-round | 10"

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

Item No.: 
7ZE---0035
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

Please note: The removable heater can only be used at filter housing bells without handles.

Connections (Physical)

  • Closure System
    Velcro®  

Dimensions

  • Cartridge Height
    10"  

Materials of Construction

  • Housing Material
    Glass fabric (PTFE coated)  

Operating Conditions

  • Maximum Allowable Working Temperature
    100 °C (212 °F)  

Product Information

  • Filter Housing Type
    3-round housing  
  • Heater Type
    Removable Heater  
  • Sartofluor®
    Item no.
    M_Sartofluor

    The Sartorius Sartofluor® Air Filter ensures sterile air with a single-layer PTFE membrane, offering high flow rates and validated sterility across various conditions, with a cost-effective performance for air/gas and solvent filtration.

  • Sartopore® 2
    Item no.
    M_Sartopore_2

    Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.