Skip to content Skip to navigation menu

Removable Heaters

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

   

Choose your product

Products (14)

Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0037
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0039
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0030
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0029
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0031
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater

Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

Datasheet

Filter Housing Heaters - Removable heaters for Biopharmaceutical Applications
en 315.4 kB