Skip to content Skip to navigation menu

Pressure Vessels

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

   

Choose your product

Narrow your results

Products (8)

Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0030FD002LN
Type
Pressure Vessel
Volume
30 L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0080FD002LN
Type
Pressure Vessel
Volume
80L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0050FD002LZ
Type
Pressure Vessel
Volume
50 L - with premium documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0005ID006LN
Type
Pressure Vessel
Volume
5 L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0010ID006LN
Type
Pressure Vessel
Volume
10 L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0060FD002LN
Type
Pressure Vessel
Volume
60 L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0020FD002LN
Type
Pressure Vessel
Volume
20 L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0010ID006LZ
Type
Pressure Vessel
Volume
10 L - with premium documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Results per page: | |

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

We can offer you a standard Tri-clamp connection as body closure but also an aseptic O-Ring connection similar to DIN 11864-3.

Datasheet

Biopharma Pressure Vessel Type 380
en 945.1 kB