Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

 

* 72 Hours Turnaround Time

Choose your product

Products (6)

CIMmultus® SO3 4 mL Monolithic Column (2 μm)
Item no.
414.6157-2
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
Bed Volume
4 mL
GMP Compliance
No
CIMmultus® SO3 400 mL cGMP Compliant (6 μm)
Item no.
924.6157-6
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
6 µm
Bed Volume
400 mL
GMP Compliance
Yes
CIMmultus® SO3 1 mL Monolithic Column (2 μm)
Item no.
311.6157-2
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® SO3 8 mL Monolithic Column (2 μm)
Item no.
411.6157-2
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
Bed Volume
8 mL
GMP Compliance
No
CIMmultus® SO3 800 mL Monolithic Column (2 μm)
Item no.
811.6157-2
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
Bed Volume
800 mL
GMP Compliance
No
CIMmultus® SO3 8000 mL cGMP Compliant (2 μm)
Item no.
931.6157-2
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
Bed Volume
8000 mL
GMP Compliance
Yes

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

Product Information

  • Brand
    CIMmultus®