Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

 

* 72 Hours Turnaround Time

Choose your product

Products (10)

CIMmultus® QA 40 mL Monolithic Column (2 μm)
Item no.
614.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
No
CIMmultus® QA 80 mL Monolithic Column (2 μm)
Item no.
611.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
80 mL
GMP Compliance
No
CIMmultus® QA 4 mL Monolithic Column (2 μm)
Item no.
414.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
4 mL
GMP Compliance
No
CIMmultus® QA 8 mL Monolithic Column (1.3 μm)
Item no.
411.5113-1.3
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
1.3 µm
Bed Volume
8 mL
GMP Compliance
No
CIMmultus® QA 1 mL Monolithic Column (2 μm)
Item no.
311.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® QA 1 mL Monolithic Column (1.3 μm)
Item no.
311.5113-1.3
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
1.3 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® QA 1 mL Monolithic Column (6 μm)
Item no.
311.5113-6
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
6 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® QA 8000 mL Monolithic Column (2 μm)
Item no.
1011.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
8000 mL
CIMmultus® QA 8000 mL Monolithic Column (1.3 μm)
Item no.
1011.5113-1.3
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
1.3 µm
Bed Volume
8000 mL
CIMmultus® QA 8 mL Monolithic Column (2 μm)
Item no.
411.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
8 mL
GMP Compliance
No

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

Product Information

  • Brand
    CIMmultus®