Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

 

* 72 Hours Turnaround Time

Choose your product

Products (15)

CIMmultus® Oligo dT18 (C12 Linker) 1 mL Monolithic Column (2 μm)
Item no.
311.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 8 mL Monolithic Column (2 μm)
Item no.
411.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
8 mL
GMP Compliance
No
CIMmultus® Oligo dT18 8000 mL Monolithic Column (2 μm)
Item no.
1011.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
8000 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 4000 mL Monolithic Column (2 μm)
Item no.
1014.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
4000 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 4 mL Monolithic Column (2 μm)
Item no.
414.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
4 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 80 mL Monolithic Column (2 μm)
Item no.
611.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
80 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 8000 mL cGMP (2 μm)
Item no.
931.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
8000 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 400 mL cGMP (2 μm)
Item no.
924.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
400 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 40 mL cGMP (2 μm)
Item no.
914.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 800 mL Monolithic Column (2 μm)
Item no.
811.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
800 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 80 mL cGMP (2 μm)
Item no.
911.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
80 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 800 mL cGMP (2 μm)
Item no.
921.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
800 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 40 mL Monolithic Column (2 μm)
Item no.
614.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 4000 mL cGMP (2 μm)
Item no.
934.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
4000 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 400 mL Monolithic Column (2 μm)
Item no.
814.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
400 mL
GMP Compliance
No

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

Product Information

  • Brand
    CIMmultus®