Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

 

* 72 Hours Turnaround Time

Choose your product

Products (56)

CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL cGMP Compliant
Item no.
101.0014-2
GMP Compliance
Yes
Channel Size
2 µm
Bed Volume
800 mL
Package Type
Integrated application solution
CIMmultus® HiP2 Plasmid Process Pack® 8000-8000 mL cGMP Compliant
Item no.
101.0015-2
GMP Compliance
Yes
Channel Size
2 µm
Bed Volume
8000 mL
Package Type
Integrated application solution
CIMmultus® HiP2 Plasmid Process Pack® 4000-4000 mL cGMP Compliant
Item no.
101.0019-2
GMP Compliance
Yes
Channel Size
2 µm
Bed Volume
4000 mL
Package Type
Integrated application solution
CIMmultus® HiP2 Plasmid Process Pack® 80-80 mL cGMP Compliant
Item no.
101.0013-2
GMP Compliance
Yes
Channel Size
2 µm
Bed Volume
80 mL
Package Type
Integrated application solution
CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL cGMP Compliant
Item no.
101.0018-2
GMP Compliance
Yes
Channel Size
2 µm
Bed Volume
400 mL
Package Type
Integrated application solution
CIMmultus® HiP2 Plasmid Process Pack® 40-40 mL cGMP Compliant
Item no.
101.0017-2
GMP Compliance
Yes
Channel Size
2 µm
Bed Volume
40 mL
Package Type
Integrated application solution
CIMmultus® DEAE 80 mL cGMP Compliant (2 μm)
Item no.
911.5114-2
GMP Compliance
Yes
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
2 µm
Bed Volume
80 mL
CIMmultus® DEAE 40 mL cGMP Compliant (2 μm)
Item no.
914.5114-2
GMP Compliance
Yes
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
2 µm
Bed Volume
40 mL
CIMmultus® QA 80 mL cGMP Compliant (6 μm)
Item no.
911.5113-6
GMP Compliance
Yes
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
6 µm
Bed Volume
80 mL
CIMmultus® Oligo dT18 (C6 Linker) 40 mL cGMP (2 μm)
Item no.
914.1218-2
GMP Compliance
Yes
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Channel Size
2 µm
Bed Volume
40 mL
CIMmultus® Oligo dT18 (C6 Linker) 80 mL cGMP (2 μm)
Item no.
911.1218-2
GMP Compliance
Yes
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Channel Size
2 µm
Bed Volume
80 mL
CIMmultus® Oligo dT18 (C12 Linker) 8000 mL cGMP (2 μm)
Item no.
931.1219-2
GMP Compliance
Yes
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
8000 mL
CIMmultus® Oligo dT18 (C12 Linker) 400 mL cGMP (2 μm)
Item no.
924.1219-2
GMP Compliance
Yes
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
400 mL
CIMmultus® SO3 80 mL cGMP Compliant (6 μm)
Item no.
911.6157-6
GMP Compliance
Yes
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
6 µm
Bed Volume
80 mL
CIMmultus® Oligo dT18 (C6 Linker) 8000 mL cGMP (2 μm)
Item no.
931.1218-2
GMP Compliance
Yes
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Channel Size
2 µm
Bed Volume
8000 mL
CIMmultus® DEAE 8000 mL cGMP Compliant (6 μm)
Item no.
931.5114-6
GMP Compliance
Yes
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
6 µm
Bed Volume
8000 mL
CIMmultus® C4 HLD 8000 mL cGMP (2 μm)
Item no.
931.8136-2
GMP Compliance
Yes
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Channel Size
2 µm
Bed Volume
8000 mL
CIMmultus® QA 8 mL cGMP Compliant (2 μm)
Item no.
901.5113-2
GMP Compliance
Yes
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
8 mL
CIMmultus® Oligo dT18 (C12 Linker) 40 mL cGMP (2 μm)
Item no.
914.1219-2
GMP Compliance
Yes
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
40 mL
CIMmultus® QA 4000 mL cGMP Compliant (2 μm)
Item no.
934.5113-2
GMP Compliance
Yes
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
4000 mL
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

Product Information

  • Brand
    CIMmultus®