Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

 

* 72 Hours Turnaround Time

Choose your product

Products (9)

CIMmultus® Oligo dT18 (C12 Linker) 1 mL Monolithic Column (2 μm)
Item no.
311.1219-2
Bed Volume
1 mL
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
GMP Compliance
No
CIMmultus® QA 1 mL Monolithic Column (1.3 μm)
Item no.
311.5113-1.3
Bed Volume
1 mL
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
1.3 µm
GMP Compliance
No
CIMmultus® SO3 1 mL Monolithic Column (2 μm)
Item no.
311.6157-2
Bed Volume
1 mL
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
GMP Compliance
No
CIMmultus® C4 HLD 1 mL Monolithic Column (2 μm)
Item no.
311.8136-2
Bed Volume
1 mL
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Channel Size
2 µm
GMP Compliance
No
CIMmultus® DEAE 1 mL Monolithic Column (2 μm)
Item no.
311.5114-2
Bed Volume
1 mL
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
2 µm
GMP Compliance
No
CIMmultus® DEAE 1 mL Monolithic Column (1.3 μm)
Item no.
311.5114-1.3
Bed Volume
1 mL
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
1.3 µm
GMP Compliance
No
CIMmultus® PrimaS® 1 mL Monolithic Column (2 μm)
Item no.
311.5118-2
Bed Volume
1 mL
Ligand
Multimodal (anion exchange-hydrogen bonding)
Channel Size
2 µm
GMP Compliance
No
CIMmultus® Oligo dT18 (C6 Linker) 1 mL Monolithic Column (2 μm)
Item no.
311.1218-2
Bed Volume
1 mL
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Channel Size
2 µm
GMP Compliance
No
CIMmultus® QA 1 mL Monolithic Column (2 μm)
Item no.
311.5113-2
Bed Volume
1 mL
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
GMP Compliance
No

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

Product Information

  • Brand
    CIMmultus®