Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

 

Choose your product

Products (133)

CIMmultus® C4 HLD 400 mL Monolithic Column (2 μm)
Item no.
814.8136-2
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Channel Size
2 µm
Bed Volume
400 mL
GMP Compliance
No
CIMmultus® C4 HLD 800 mL Monolithic Column (2 μm)
Item no.
811.8136-2
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Channel Size
2 µm
Bed Volume
800 mL
GMP Compliance
No
CIMmultus® DEAE 800 mL cGMP Compliant (6 μm)
Item no.
921.5114-6
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
6 µm
Bed Volume
800 mL
GMP Compliance
Yes
CIMmultus® QA 800 mL Monolithic Column (1.3 μm)
Item no.
811.5113-1.3
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
1.3 µm
Bed Volume
800 mL
GMP Compliance
No
CIMmultus® DEAE 400 mL cGMP Compliant (2 μm)
Item no.
924.5114-2
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
2 µm
Bed Volume
400 mL
GMP Compliance
Yes
CIMmultus® SO3 400 mL cGMP Compliant (6 μm)
Item no.
924.6157-6
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
6 µm
Bed Volume
400 mL
GMP Compliance
Yes
CIMmultus® QA 800 mL cGMP Compliant (2 μm)
Item no.
921.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
800 mL
GMP Compliance
Yes
CIMmultus® C4 HLD 80 mL cGMP Compliant (2 μm)
Item no.
911.8136-2
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Channel Size
2 µm
Bed Volume
80 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 4000 mL Monolithic Column (2 μm)
Item no.
1014.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
4000 mL
GMP Compliance
No
CIMmultus® C4 HLD 40 mL cGMP Compliant (2 μm)
Item no.
914.8136-2
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 40 mL Monolithic Column (2 μm)
Item no.
614.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
No
CIMmultus® Oligo dT18 (C12 Linker) 4000 mL cGMP (2 μm)
Item no.
934.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
4000 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C6 Linker) 4000 mL Monolithic Column (2 μm)
Item no.
1014.1218-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Channel Size
2 µm
Bed Volume
4000 mL
GMP Compliance
No
CIMmultus® SO3 1 mL Monolithic Column (2 μm)
Item no.
311.6157-2
Ligand
SO3 (strong cation exchanger, sulfonate)
Channel Size
2 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® QA 1 mL Monolithic Column (6 μm)
Item no.
311.5113-6
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
6 µm
Bed Volume
1 mL
GMP Compliance
No
CIMmultus® DEAE 40 mL Monolithic Column (2 μm)
Item no.
614.5114-2
Ligand
DEAE (Weak anion exchanger, diethylamino)
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
No
CIMmultus® QA 8000 mL Monolithic Column (2 μm)
Item no.
1011.5113-2
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
2 µm
Bed Volume
8000 mL
GMP Compliance
No
CIMmultus® HiP2 Plasmid Process Pack® 40-40 mL cGMP Compliant
Item no.
101.0017-2
Channel Size
2 µm
Bed Volume
40 mL
GMP Compliance
Yes
Package Type
Integrated application solution
CIMmultus® QA 8000 mL cGMP Compliant (6 μm)
Item no.
931.5113-6
Ligand
QA (strong anion exchanger, quaternary amine)
Channel Size
6 µm
Bed Volume
8000 mL
GMP Compliance
Yes
CIMmultus® Oligo dT18 (C12 Linker) 400 mL Monolithic Column (2 μm)
Item no.
814.1219-2
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Channel Size
2 µm
Bed Volume
400 mL
GMP Compliance
No
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

Product Information

  • Brand
    CIMmultus®