Skip to content Skip to navigation menu

Monolithic Chromatography

   

Choose your product

Products (143)

CIMmultus® Oligo dT18 (C6 Linker) 400 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 80 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® DEAE 1 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
6.7 mm
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min
CIMmultus® DEAE 80 mL Monolithic Column (1.3 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 1-1 mL
Brand
CIMmultus™
Inner Diameter
6.7 mm
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min
Channel Size
2 µm