Skip to content Skip to navigation menu

Choose your product

Hydrophobic Monolith(15)

CIMmultus® C4 HLD 80 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® C4 HLD 8000 mL cGMP (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® C4 HLD 8000 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® C4 HLD 40 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® C4 HLD 8 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
6.5 mm
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® C4 HLD 4000 mL cGMP (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® C4 HLD 800 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® C4 HLD 400 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® C4 HLD 800 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® C4 HLD 80 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® C4 HLD 40 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® C4 HLD 4 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
6.5 mm
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® C4 HLD 400 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® C4 HLD 4000 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® C4 HLD 1 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
6.7 mm
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min
Results per page: | |