Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (54)

CIMmultus® Oligo dT18 (C6 Linker) 400 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Inner Diameter
65 mm
CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL cGMP Compliant
Outer Diameter
105 mm
Brand
CIMmultus™
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 800 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
65 mm
CIMmultus® Oligo dT18 (C12 Linker) 400 mL cGMP (2 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Inner Diameter
65 mm
CIMmultus® DEAE 800 mL Monolithic Column (6 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
65 mm
CIMmultus® QA 800 mL Monolithic Column (6 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
65 mm
CIMmultus® QA 800 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
65 mm
CIMmultus® QA 8 mL cGMP Compliant (2 μm)
Outer Diameter
15 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
6.5 mm
CIMmultus® HiP2 Plasmid Process Pack® 4-4 mL
Outer Diameter
15 mm
Brand
CIMmultus™
Inner Diameter
6.5 mm
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL cGMP Compliant
Outer Diameter
105 mm
Brand
CIMmultus™
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 4 mL Monolithic Column (2 μm)
Outer Diameter
15 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
6.5 mm
CIMmultus® QA 8 mL Monolithic Column (1.3 μm)
Outer Diameter
15 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
6.5 mm
CIMmultus® SO3 400 mL cGMP Compliant (2 μm)
Outer Diameter
105 mm
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
CIMmultus® Oligo dT18 (C12 Linker) 8 mL Monolithic Column (2 μm)
Outer Diameter
15 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Inner Diameter
6.5 mm
CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL
Outer Diameter
105 mm
Brand
CIMmultus™
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.