Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (5)

CIMmultus® QA 8 mL cGMP Compliant (2 μm)
Outer Diameter
15 mm
Ligand
QA (strong anion exchanger, quaternary amine)
Brand
CIMmultus™
Inner Diameter
6.5 mm
CIMmultus® QA 4 mL Monolithic Column (2 μm)
Outer Diameter
15 mm
Ligand
QA (strong anion exchanger, quaternary amine)
Brand
CIMmultus™
Inner Diameter
6.5 mm
CIMmultus® QA 8 mL Monolithic Column (1.3 μm)
Outer Diameter
15 mm
Ligand
QA (strong anion exchanger, quaternary amine)
Brand
CIMmultus™
Inner Diameter
6.5 mm
CIMmultus® QA 4 mL cGMP Compliant (2 μm)
Outer Diameter
15 mm
Ligand
QA (strong anion exchanger, quaternary amine)
Brand
CIMmultus™
Inner Diameter
6.5 mm
CIMmultus® QA 8 mL Monolithic Column (2 μm)
Outer Diameter
15 mm
Ligand
QA (strong anion exchanger, quaternary amine)
Brand
CIMmultus™
Inner Diameter
6.5 mm
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.