Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Show more

Products (21)

CIMmultus® C4 HLD 80 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
CIMmultus® C4 HLD 40 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
CIMmultus® HiP2 Plasmid Process Pack® 40-40 mL cGMP Compliant
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Inner Diameter
15 mm
CIMmultus® SO3 80 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® DEAE 80 mL cGMP Compliant (1.3 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® QA 80 mL cGMP Compliant (1.3 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® DEAE 80 mL cGMP Compliant (6 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® QA 40 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® SO3 40 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® Oligo dT18 (C12 Linker) 80 mL cGMP (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® QA 80 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® QA 4 mL cGMP Compliant (2 μm)
Outer Diameter
15 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® DEAE 80 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® DEAE 40 mL cGMP Compliant (2 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® QA 80 mL cGMP Compliant (6 μm)
Outer Diameter
34 mm
GMP Compliance
Yes
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.