Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (21)

CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL cGMP Compliant
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Inner Diameter
65 mm
CIMmultus® DEAE 800 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® DEAE 800 mL Monolithic Column (6 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® QA 800 mL Monolithic Column (6 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® QA 800 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® Oligo dT18 (C6 Linker) 800 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
CIMmultus® Oligo dT18 (C6 Linker) 800 mL cGMP (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
CIMmultus® QA 800 mL cGMP Compliant (6 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® SO3 800 mL Monolithic Column (6 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® Oligo dT18 (C12 Linker) 800 mL Monolithic Column (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® SO3 800 mL cGMP Compliant (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Inner Diameter
65 mm
CIMmultus® C4 HLD 800 mL cGMP Compliant (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
CIMmultus® Oligo dT18 (C12 Linker) 800 mL cGMP (2 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® QA 800 mL cGMP Compliant (1.3 μm)
Outer Diameter
105 mm
Bed Volume
800 mL
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.