Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (30)

CIMmultus® DEAE 8000 mL Monolithic Column (2 μm)
Maximum Operating Pressure
0.7 MPa | 7 bar | 100 psi
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
255 mm
CIMmultus® Oligo dT18 (C12 Linker) 8000 mL cGMP (2 μm)
Maximum Operating Pressure
0.7 MPa | 7 bar | 100 psi
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Inner Diameter
255 mm
CIMmultus® Oligo dT18 (C6 Linker) 8000 mL cGMP (2 μm)
Maximum Operating Pressure
0.7 MPa | 7 bar | 100 psi
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Inner Diameter
255 mm
CIMmultus® HiP2 Plasmid Process Pack® 8000-8000 mL cGMP Compliant
Maximum Operating Pressure
0.7 MPa | 7 bar | 100 psi
Brand
CIMmultus™
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 4000-4000 mL cGMP Compliant
Maximum Operating Pressure
0.7 MPa | 7 bar | 100 psi
Brand
CIMmultus™
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.