Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (14)

CIMmultus® C4 HLD 80 mL Monolithic Column (2 μm)
Materials of Construction
Poly(butyl methacrylate -co- ethylene dimethacrylate)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
CIMmultus® C4 HLD 8000 mL cGMP (2 μm)
Materials of Construction
Poly(butyl methacrylate -co- ethylene dimethacrylate)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
255 mm
CIMmultus® C4 HLD 8000 mL Monolithic Column (2 μm)
Materials of Construction
Poly(butyl methacrylate -co- ethylene dimethacrylate)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
255 mm
CIMmultus® C4 HLD 40 mL Monolithic Column (2 μm)
Materials of Construction
Poly(butyl methacrylate -co- ethylene dimethacrylate)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
CIMmultus® C4 HLD 8 mL Monolithic Column (2 μm)
Materials of Construction
Poly(butyl methacrylate -co- ethylene dimethacrylate)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
6.5 mm

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.