Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (4)

CIMmultus® Oligo dT18 (C6 Linker) 40 mL cGMP (2 μm)
Ligand Density
> 0.5 mg Oligo dT/mL wet support
Column Tube Length
55 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
CIMmultus® Oligo dT18 (C6 Linker) 40 mL Monolithic Column (2 μm)
Ligand Density
> 0.5 mg Oligo dT/mL wet support
Column Tube Length
55 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
CIMmultus® Oligo dT18 (C12 Linker) 40 mL cGMP (2 μm)
Ligand Density
> 0.5 mg Oligo dT/mL wet support
Column Tube Length
55 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® Oligo dT18 (C12 Linker) 40 mL Monolithic Column (2 μm)
Ligand Density
> 0.5 mg Oligo dT/mL wet support
Column Tube Length
55 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.