Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (6)

CIMmultus® DEAE 800 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
Ligand
DEAE (Weak anion exchanger, diethylamino)
Brand
CIMmultus™
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 800 mL Monolithic Column (6 μm)
Inner Diameter
65 mm
Ligand
DEAE (Weak anion exchanger, diethylamino)
Brand
CIMmultus™
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 400 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
Ligand
DEAE (Weak anion exchanger, diethylamino)
Brand
CIMmultus™
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 800 mL cGMP Compliant (6 μm)
Inner Diameter
65 mm
Ligand
DEAE (Weak anion exchanger, diethylamino)
Brand
CIMmultus™
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 400 mL cGMP Compliant (2 μm)
Inner Diameter
65 mm
Ligand
DEAE (Weak anion exchanger, diethylamino)
Brand
CIMmultus™
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 800 mL cGMP Compliant (2 μm)
Inner Diameter
65 mm
Ligand
DEAE (Weak anion exchanger, diethylamino)
Brand
CIMmultus™
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.