Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (69)

CIMmultus® Oligo dT18 (C6 Linker) 400 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL cGMP Compliant
Inner Diameter
65 mm
Brand
CIMmultus™
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
Channel Size
2 µm
CIMmultus® DEAE 8000 mL Monolithic Column (2 μm)
Inner Diameter
255 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® DEAE 800 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 8000 mL cGMP (2 μm)
Inner Diameter
255 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 400 mL cGMP (2 μm)
Inner Diameter
65 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 8000 mL cGMP (2 μm)
Inner Diameter
255 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® DEAE 8000 mL cGMP Compliant (6 μm)
Inner Diameter
255 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
1000–16000 mL/min | 15–270 cm/h | 0.15–2 CV/min
CIMmultus® DEAE 800 mL Monolithic Column (6 μm)
Inner Diameter
65 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 800 mL Monolithic Column (6 μm)
Inner Diameter
65 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 8000-8000 mL cGMP Compliant
Inner Diameter
255 mm
Brand
CIMmultus™
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Channel Size
2 µm
CIMmultus® HiP2 Plasmid Process Pack® 4000-4000 mL cGMP Compliant
Inner Diameter
255 mm
Brand
CIMmultus™
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Channel Size
2 µm
CIMmultus® SO3 8000 mL Monolithic Column (2 μm)
Inner Diameter
255 mm
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® C4 HLD 8000 mL cGMP (2 μm)
Inner Diameter
255 mm
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® QA 800 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.