Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Show more

Products (34)

CIMmultus® Oligo dT18 (C12 Linker) 40 mL Monolithic Column (2 μm)
Inner Diameter
15 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® DEAE 40 mL Monolithic Column (2 μm)
Inner Diameter
15 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® Oligo dT18 (C12 Linker) 400 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® SO3 400 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® SO3 800 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® SO3 40 mL Monolithic Column (2 μm)
Inner Diameter
15 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® QA 80 mL Monolithic Column (1.3 μm)
Inner Diameter
15 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 800 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
CIMmultus® C4 HLD 40 mL Monolithic Column (2 μm)
Inner Diameter
15 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
CIMmultus® SO3 800 mL Monolithic Column (6 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
CIMmultus® Oligo dT18 (C12 Linker) 800 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
CIMmultus® DEAE 80 mL Monolithic Column (2 μm)
Inner Diameter
15 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 400 mL Monolithic Column (2 μm)
Inner Diameter
65 mm
GMP Compliance
No
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.