Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (18)

CIMmultus® QA 8 mL cGMP Compliant (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 4-4 mL
Inner Diameter
6.5 mm
Brand
CIMmultus™
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
Channel Size
2 µm
CIMmultus® QA 4 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® QA 8 mL Monolithic Column (1.3 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 8 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® DEAE 8 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® C4 HLD 8 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® HiP2 Plasmid Process Pack® 8-8 mL
Inner Diameter
6.5 mm
Brand
CIMmultus™
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
Channel Size
2 µm
CIMmultus® DEAE 8 mL Monolithic Column (1.3 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 4 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® SO3 4 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® DEAE 4 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® QA 4 mL cGMP Compliant (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® C4 HLD 4 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® SO3 8 mL Monolithic Column (2 μm)
Inner Diameter
6.5 mm
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.