Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (35)

CIMmultus® DEAE 80 mL cGMP Compliant (2 μm)
Inner Diameter
15 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® DEAE 80 mL Monolithic Column (1.3 μm)
Inner Diameter
15 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® DEAE 40 mL cGMP Compliant (2 μm)
Inner Diameter
15 mm
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® SO3 80 mL Monolithic Column (2 μm)
Inner Diameter
15 mm
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® QA 80 mL cGMP Compliant (6 μm)
Inner Diameter
15 mm
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.