Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (29)

CIMmultus® Oligo dT18 (C6 Linker) 400 mL Monolithic Column (2 μm)
Bed Volume
400 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Inner Diameter
65 mm
CIMmultus® DEAE 40 mL cGMP Compliant (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
15 mm
CIMmultus® Oligo dT18 (C6 Linker) 40 mL cGMP (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Inner Diameter
15 mm
CIMmultus® HiP2 Plasmid Process Pack® 40-40 mL
Bed Volume
40 mL
Brand
CIMmultus™
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 40 mL Monolithic Column (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker, C6 Linker
Inner Diameter
15 mm
CIMmultus® Oligo dT18 (C12 Linker) 400 mL cGMP (2 μm)
Bed Volume
400 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Inner Diameter
65 mm
CIMmultus® QA 40 mL Monolithic Column (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
15 mm
CIMmultus® Oligo dT18 (C12 Linker) 40 mL cGMP (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker, C12 Linker
Inner Diameter
15 mm
CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL cGMP Compliant
Bed Volume
400 mL
Brand
CIMmultus™
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® SO3 40 mL Monolithic Column (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
CIMmultus® SO3 400 mL cGMP Compliant (2 μm)
Bed Volume
400 mL
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL
Bed Volume
400 mL
Brand
CIMmultus™
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® C4 HLD 40 mL Monolithic Column (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
15 mm
CIMmultus® QA 40 mL cGMP Compliant (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
15 mm
CIMmultus® SO3 40 mL cGMP Compliant (2 μm)
Bed Volume
40 mL
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
Results per page: | |

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.