Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Narrow your results

Filter by product attributes

Products (99)

CIMmultus® C4 HLD 800 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
C4 HLD (hydrophobic, butyl – high ligand density)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 800 mL cGMP Compliant (6 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 800 mL Monolithic Column (1.3 μm)
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 400 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® SO3 400 mL cGMP Compliant (6 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
Flow Rate
100–2000 mL/min | 30–610 cm/h | 0.25–5 CV/min

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.