Skip to content Skip to navigation menu

CIMmultus®

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (15)

CIMmultus® C4 HLD 40 mL Monolithic Column (2 μm)
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
Inner Diameter
15 mm
CIMmultus® C4 HLD 400 mL Monolithic Column (2 μm)
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
Inner Diameter
65 mm
CIMmultus® C4 HLD 800 mL Monolithic Column (2 μm)
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
Inner Diameter
65 mm
CIMmultus® C4 HLD 1 mL Monolithic Column (2 μm)
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min
Inner Diameter
6.7 mm
CIMmultus® C4 HLD 80 mL cGMP Compliant (2 μm)
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
Inner Diameter
15 mm

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.