Skip to content Skip to navigation menu

CIMac™

CIMac™ Analytical Columns combine all elaborate characteristics of CIM monoliths at analytical scale and are your perfect tool for analysis and control of manufacturing processes, ideal for process analytical technology (PAT). Designed for fast and reproducible HPLC monitoring and quantitation of proteins, viruses, pDNA, and other large biomolecules, they allow you to achieve rapid, high-resolution and flow-independent separations in a matter of minutes.

   

Choose your product

Products (1)

CIMac™ pDNA 0.3mL Analytical Column (1.4 µm)
Maximum Operating Pressure
10 MPa | 100 bar | 1450 psi
Brand
CIMac™
Ligand
DEAE (weak anion exchanger, diethylamino)
Flow Rate
0.2 – 3 mL/min | 1 – 15 cm/min | 0.67 – 10 CV/min

CIMac™ Analytical Columns were primarily designed for the in-process and final control of various samples at different stages of the purification process. They can be operated at high volumetric flow rates (from 1 to 20 column volumes/min); therefore, the information about the product quantity and purity can be obtained within a few minutes.