Skip to content Skip to navigation menu

Choose your product

Cation Exchange Monolith(19)

CIMmultus® SO3 80 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® SO3 80 mL cGMP Compliant (6 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® SO3 8000 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® SO3 40 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® SO3 400 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® SO3 800 mL Monolithic Column (6 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
Flow Rate
200–4000 mL/min | 30–610 cm/h | 0.25–5 CV/min
CIMac™ SO3 0.1 mL Analytical Column (1.3 µm)
Brand
CIMac™
Ligand
SO3 (strong cation exchanger, sulfate)
Flow Rate
0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Length
4.95 mm
CIMmultus® SO3 40 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® SO3 800 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® SO3 4 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
6.5 mm
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® SO3 4000 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® SO3 400 mL cGMP Compliant (6 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
65 mm
Flow Rate
100–2000 mL/min | 30–610 cm/h | 0.25–5 CV/min
CIMmultus® SO3 1 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
6.7 mm
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min
CIMmultus® SO3 4000 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® SO3 8 mL Monolithic Column (2 μm)
Brand
CIMmultus™
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
6.5 mm
Flow Rate
8–100 mL/min | 26–335 cm/h | 1–12 CV/min
Results per page: | |