CIMmultus® DEAE 40 mL cGMP Compliant (2 μm)
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.
- Item No.:
- 914.5114-2
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.
This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules such as large proteins, viruses and virus like particles through their ionic interaction with the monolith. The following information is being provided to ensure proper product care and optimal product performance.
DEAE (diethylamine) features:
- Weak anion exchanger
- Working range, pH 2–9
- Binds molecules with predominantly negative charge, repels molecules a predominantly positive charge
- Use for capture, intermediate, or polishing steps in either bind-elute or flow-through mode
- High capacity for plasmid DNA
- Sanitizable with 1 M NaOH
Applications
-
ApplicationPreparative Applications
Connections (Physical)
-
ConnectorsTC 1" (25 mm), 3 mm ID bore
Dimensions
-
Channel Size2 µm
-
Column Tube Length55 mm
-
Inner Diameter15 mm
-
Outer Diameter34 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate4–200 mL/min | 6–300 cm/h | 0.1–5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure2.0 MPa | 20 bar | 290 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–10, cleaning in place 1–14
Physicochemical Information
-
Bed Volume40 mL
-
LigandDEAE (weak anion exchanger, diethylamino)
-
Typical Dynamic Binding Capacity 10% per mL≥ 20 mg BSA/mL wet support, BSA, 3.0 mg/mL, 20 mM Tris-HCI buffer, pH 7.4, flow rate 80 mL/min
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed