Skip to content Skip to navigation menu

Anion Exchange Monolith

   

Choose your product

Products (62)

CIMmultus® DEAE 800 mL cGMP Compliant (6 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 800 mL Monolithic Column (1.3 μm)
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® DEAE 400 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 800 mL cGMP Compliant (2 μm)
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® QA 1 mL Monolithic Column (6 μm)
Brand
CIMmultus™
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
6.7 mm
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min