Skip to content Skip to navigation menu

Choose your product

Affinity Monolith (31)

CIMmultus® Oligo dT18 (C6 Linker) 8000 mL Monolithic Column (2 μm)
Item no.
1011.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 800 mL cGMP (2 μm)
Item no.
921.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 1 mL Monolithic Column (2 μm)
Item no.
311.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
6.7 mm
Flow Rate
1–16 mL/min | 40–625 cm/h | 1–16 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 800 mL Monolithic Column (2 μm)
Item no.
811.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 4000 mL cGMP (2 μm)
Item no.
934.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 80 mL cGMP (2 μm)
Item no.
911.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 800 mL cGMP (2 μm)
Item no.
921.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 4 mL Monolithic Column (2 μm)
Item no.
414.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
6.5 mm
Flow Rate
4–50 mL/min | 26–335 cm/h | 1–12.5 CV/min
CIMmultus® Oligo dT18 8000 mL Monolithic Column (2 μm)
Item no.
1011.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 400 mL cGMP (2 μm)
Item no.
924.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
CIMmultus® Oligo dT18 (C6 Linker) 80 mL Monolithic Column (2 μm)
Item no.
611.1218-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
15 mm
Flow Rate
40–400 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMac™ r-Protein A 0.1 mL Analytical Column (2 µm)
Item no.
110.1004-2
Brand
CIMac™
Ligand
r-Protein A (affinity, recombinant protein A produced from E. Coli coupled to CDI-preactivated support)
Flow Rate
0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Length
4.95 mm
CIMmultus® Oligo dT18 (C12 Linker) 4000 mL Monolithic Column (2 μm)
Item no.
1014.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 40 mL Monolithic Column (2 μm)
Item no.
614.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
CIMmultus® Oligo dT18 (C12 Linker) 4000 mL cGMP (2 μm)
Item no.
934.1219-2
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C12 Linker
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Results per page: | |