Skip to content Skip to navigation menu

Membrane Chromatography

   

Choose your product

Narrow your results

Filter by product attributes

Products (67)

Sartobind STIC® PA nano 1 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind® Phenyl 150 mL
Sartobind® Phenyl 150 mL
Item no.: 96HICP42E9BFF
Brand
Sartobind® Phenyl
Bed Height
8 mm
Ligand
Phenyl
Type
Membrane adsorber
Sartobind® S nano 1 mL, 4 mm bed height
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® Phenyl nano 3 mL
Sartobind® Phenyl nano 3 mL
Item no.: 96HICP42EUC11--A
Brand
Sartobind® Phenyl
Bed Height
8 mm
Ligand
Phenyl
Type
Membrane adsorber
Sartobind® S nano 3 mL, 8 mm bed height
Sartobind® S nano 3 mL, 8 mm bed height
Item no.: 96IEXS42EUC11--A
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S nano 1 mL, 4 mm bed height
Sartobind® S nano 1 mL, 4 mm bed height
Item no.: 96IEXS42DN-11--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S SingleSep Mini
Sartobind® S SingleSep Mini
Item no.: 92IEXS42D4-OO--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S SingleSep Mini
Sartobind® S SingleSep Mini
Item no.: 92IEXS42D4-SS--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0039
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0030
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0029
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0031
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0040
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0034
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0042
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Results per page: | |