Skip to content Skip to navigation menu

Choose your product

Show more

Salt Tolerant Interaction Membranes (STIC) (14)

Sartobind STIC® Mini 10 mL, mini TC
Sartobind STIC® Mini 10 mL, mini TC
Item no.: 96STPA42D4RFF--A
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® Mini 10 mL, Luer
Sartobind STIC® Mini 10 mL, Luer
Item no.: 96STPA42D4R11--A
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® Mini 10 mL, hose barb
Sartobind STIC® Mini 10 mL, hose barb
Item no.: 96STPA42D4ROO--A
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA Nano 1 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 600 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 200 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA  Jumbo 2.5 L, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA Pico 0.08 mL
Sartobind STIC® PA Pico 0.08 mL
Item no.: 92STPA42DD-11--D
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 75 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA Cassette 0.8 L, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 400 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind® Selection Kit Pico
Sartobind® Selection Kit Pico
Item no.: 92MU0142DD-11
Brand
Sartobind® pico
Bed Height
4 mm
Ligand
Quaternary ammonium, Sulfonic acid, Primary amine (PA), Sulfonic acid, Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC PA® 96-Well Plates
Sartobind STIC PA® 96-Well Plates
Item no.: 99STPA42GC-----V
Brand
Sartobind® STIC PA
Bed Height
0.8 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber (96-well plate)
Sartobind STIC PA® 96-Well Plates
Sartobind STIC PA® 96-Well Plates
Item no.: 99STPA42GC-----D
Brand
Sartobind® STIC PA
Bed Height
0.8 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber (96-well plate)
Results per page: | |