Skip to content Skip to navigation menu

Anion & Cation Exchange Membranes

   

Choose your product

Narrow your results

Filter by product attributes

Products (38)

Sartobind® S 400 mL, 4 mm bed height
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 600 mL, 4 mm bed height
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S Nano 1 mL, 4 mm bed height
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S SingleSep Mini
Sartobind® S SingleSep Mini
Item no.: 92IEXS42D4-OO--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 1.2 L, 8 mm bed height
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 800 mL, 8 mm bed height
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S SingleSep Mini
Sartobind® S SingleSep Mini
Item no.: 92IEXS42D4-SS--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S Pico 0.08 mL
Sartobind® S Pico 0.08 mL
Item no.: 92IEXS42DD-11--D
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S Nano 3 mL, 8 mm bed height
Sartobind® S Nano 3 mL, 8 mm bed height
Item no.: 96IEXS42EUC11--A
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 150 mL, 8 mm bed height
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 200 mL, 4 mm bed height
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S Jumbo 5 L, 8 mm bed height
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 75 mL, 4 mm bed height
Sartobind® S 75 mL, 4 mm bed height
Item no.: 96IEXS42D9MOO--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S 400 mL, 8 mm bed height
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Sartobind® S Nano 1 mL, 4 mm bed height
Sartobind® S Nano 1 mL, 4 mm bed height
Item no.: 96IEXS42DN-11--A
Brand
Sartobind® S
Bed Height
4 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Results per page: | |