Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Integrity testing(4)

WIT Trolley
WIT Trolley
Item no.: 17005A---L--5501
Power Requirements
100-240V/±10%
Relative Humidity
15% – 95%
Operating Conditions - Temperature
+15 – +30 °C
Input Wattage
500 Watts
Sartocheck® 5 Filter Tester
Sartocheck® 5 Filter Tester
Item no.: 26787---FT
Brand
Sartocheck® 5
Input Wattage
74 W
Operating Pressure
min. 4 bar g or test p + 0.5 bar g (whichever highest); max 8 bar g
External Pressure Sensor for S'check 4

Sartocheck® 5 Plus Filter Tester
Sartocheck® 5 Plus Filter Tester
Item no.: 26787---FT---P
Brand
Sartocheck® 5 plus
Input Wattage
74 W
Operating Pressure
min. 4 bar g or test p + 0.5 bar g (whichever highest); max 8 bar g
Results per page: | |