Chemical-resistant PTFE filter holder for filtration of aggressive liquids. The holder has a size of 142 mm and features a capacity of 200 ml. The filtration unit has a top plate with back pressure screen, air vent valve and inlet hose nipple, and a baseplate with filter support, sealing ring and outlet hose nipple. All these parts are made of PTFE, so that the liquid being filtered only gets in contact with this material.
Catalog
Connections (Physical)
-
Threads for ConnectorsG½" female threads
Dimensions
-
Filtration Area130 cm²
-
Suitable Membrane Filter Diameter142 mm
Materials of Construction
-
Materials of ConstructionPTFE FT body. Top and bottom plates: chromium plated brass. Aluminium legs.
Operating Conditions
-
Maximum Operating Pressure5 bar (72.5 psi)
Physicochemical Information
-
Chemical CompatibilityAs for PTFE
Product Information
-
Pack Size1
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
- By dry heat (180°C)
-
By autoclaving (max. 134 °C)