Skip to content Skip to navigation menu

Housings, Holders & Accessories

   

Choose your product

Narrow your results

Filter by product attributes

Products (133)

Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073310770LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
250 mm
Air Filter housing
Air Filter housing
Item no.: 8PJ28073330763LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
750 mm
Sartocon® 2 plus, 1.4404/F/R29,7/P18,1, ISO, e-polished
Brand
Sartocon® 2 plus
Feed / Retentate
29.7 mm
Permeate
18.1 mm
Maximum Operating Pressure
4 bar (58 psi)
Mini Housing In-Line
Mini Housing In-Line
Item no.: 7M19LEN00040
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0039
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Air Filter housing
Air Filter housing
Item no.: 8PJ28073330766LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
750 mm
Sartocon® 2 plus, 1.4435/F/R22,1/P15,7, Zoll
Brand
Sartocon® 2 plus
Feed / Retentate
22.1 mm
Permeate
15.7 mm
Maximum Operating Pressure
4 bar (58 psi)
Air Filter housing
Air Filter housing
Item no.: 8PJ28073300763LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Air Filter housing
Air Filter housing
Item no.: 8PJ28073310762LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
250 mm
Air Filter housing
Air Filter housing
Item no.: 8PJ28073330761LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
750 mm
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0030
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0029
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073310768LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
250 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073330771LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
750 mm
Air Filter housing
Air Filter housing
Item no.: 8PJ28073300765LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Results per page: | |