Skip to content Skip to navigation menu

Stainless Steel Filter Housings

   

Choose your product

Products (56)

Air Filter housing
Air Filter housing
Item no.: 8PJ28073310764LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
250 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073330772LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
750 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073300767LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073320770LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
500 mm
Air Filter housing
Air Filter housing
Item no.: 8PJ28073320764LZ
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
500 mm