Sartoflow® Smart
Smart & Easy TFF System for Process Development
Excellent flexibility
50 cm2 - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation
Intuitive and user-friendly
Highly automated with predefined sequences
The highest product yields
Low shear 4-piston membrane pump
Item no.: SFSMART
Choose your Sartoflow® Tangential Flow Filtration Systems
The system is suitable for use in laboratory environments for process development and clinical trials as well as for cGMP environments.
It can be configured to accept either Sartocon® Slice 200 or Sartocon® Slice ECO UF cassettes. An optional holding device for 50 cm2 TFF modules e.g. Sartocon® Slice 50 is available.
The recirculation tank utilizes a load cell for level control and can be replaced by a recirculation bag stand with Flexboy® bags. All control functions are fully operable whether run with a polysulfone (PSU) tank or a single-use bag.
Dimensions
-
Dimensions WxDxH602 × 440 × 610 mm
-
Membrane Area50 cm² - 0.14 m²
General Specifications
-
Filter FormatCassettes
-
Pump Output1 – 100 L/h @ 3 bar (43.5 psi)
Materials of Construction
-
Recirculation VesselPolysulfone (PSU)
Operating Conditions
-
Maximum Operating Pressure3 bar (44 psi)
-
Minimum Operating Volume< 20 mL
Power Requirements
-
Power Requirements230 VAC | 50 Hz 2 Amp; 120 VAC | 60 Hz 3 Amp
Volumes
-
Hold-up Volume< 20 mL
-
Recirculation Vessel Volume1 L (MU)
-
VolumeBag: 1.5 - 3 L (SU)
Weights
-
Total Weight~ 35 kg
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD
Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:
- 1 kD
- 5 kD
- 8 kD
- 10 kD
- 30 kD
- 50 kD
- 100 kD
- 300 kD