Single-use Discover 24 30kD 1.0 mm

The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

Item No.: 
SU03010DIS24L6

*Custom/bulk order quotes are provided within 72 hours of request.

Green Line single-use hollow fiber modules offer you the perfect solution to save money and time, preserve space and increase flexibility through scalable design. Green Line modules provide a linear and predictive scale-up process from laboratory to pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Green Line modules are fully scalable from batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Green Line modules are offered in molecular weight cut-offs (MWCO) that range from 3kD to 750kD and in pore sizes from 0.1 μm to 0.65 μm, with lumen ID’s of 0.5 mm, 1.0 mm and 2.0 mm.

The Green Line hollow fiber modules offer a true single-use crossflow solution that provides:

  • Self-contained units

  • No humectants

  • No pre-rinse required (glycerin free)

  • Ready to use

  • Easy and reliable scale up and scale down Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Gamma irradiated

  • Cost efficiency

Applications

  • Application
    Ultrafiltration  
  • Scale
    Lab  

Connections (Physical)

  • Connectors
    Feed/Retentate: Luer Lock Permeate: Luer lock  

Dimensions

  • Filter Diameter
    0.95 cm  
  • Filtration Area
    0.0107 m²  
  • Length
    24  

General Specifications

  • Capsule/Cartridge Format
    Discover  

Materials of Construction

  • Membrane Material
    mPES  

Physicochemical Information

  • Fiber ID
    1.0 mm  
  • MWCO
    30kD  
  • Viscosity
    Medium  

Product Information

  • Pack Size
    6-pack  

Usage Protocols

  • Autoclaving
    no  

Volume

  • Recommended Batch Volume
    50-400 ml