Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Show more

Crossflow Filtration (2626)

Flow Holder Process Bioproducer
Flow Holder Process Bioproducer
Item no.: FCPROPRCHOLD01
Capsule/Cartridge Format
Bioproducer
Scale
Process
Flow Stand Process
Flow Stand Process
Item no.: FCPRCSTAND0001
Scale
Process
Flow Holder Lab Investigator
Flow Holder Lab Investigator
Item no.: FCINVLABHOLD01
Capsule/Cartridge Format
Investigator
Scale
Lab
Flow Holder Lab Discover
Flow Holder Lab Discover
Item no.: FCDISLABHOLD01
Capsule/Cartridge Format
Discover
Scale
Lab
Flow Holder Lab Explorer
Flow Holder Lab Explorer
Item no.: FCEXPLABHOLD01
Capsule/Cartridge Format
Explorer
Scale
Lab
Flow Holder Process mini Bioproducer
Flow Holder Process mini Bioproducer
Item no.: FCMPRPRCHOLD01
Capsule/Cartridge Format
mini Bioproducer
Scale
Process
Flow Holder Process Investigator
Flow Holder Process Investigator
Item no.: FCINVPRCHOLD01
Capsule/Cartridge Format
Investigator
Scale
Process
Flow Stand Lab
Flow Stand Lab
Item no.: FCLABSTAND0001
Scale
Lab
Flow Holder Lab Researcher
Flow Holder Lab Researcher
Item no.: FCRESLABHOLD01
Capsule/Cartridge Format
Researcher
Scale
Lab
Flow Holder Process Maximizer
Flow Holder Process Maximizer
Item no.: FCMAXPRCHOLD01
Capsule/Cartridge Format
Maximizer
Scale
Process
Green mini Bioproducer 24 10kD 2.0 mm
Green mini Bioproducer 24 10kD 2.0 mm
Item no.: SU01020MPR24S3
Filtration Area
1.35 m²
Membrane Material
mPES
Length
24
MWCO
10kD
Green Grand XL24 0.1µm 1.0 mm
Green Grand XL24 0.1µm 1.0 mm
Item no.: SU91010GRA248L
Filtration Area
8.10 m²
Membrane Material
mPES
Length
24
Pore Size
0.1µm
Green Explorer 12 10kD 0.5 mm
Green Explorer 12 10kD 0.5 mm
Item no.: SU01005EXP12S6
Filtration Area
0.0155 m²
Membrane Material
mPES
Length
12
MWCO
10kD
Green Bioproducer24 0.65µm 1.0 mm
Green Bioproducer24 0.65µm 1.0 mm
Item no.: SU96510PRO24S3
Filtration Area
2.69 m²
Membrane Material
mPES
Length
24
Pore Size
0.65µm
Green Researcher XL 41 300kD 0.5 mm
Green Researcher XL 41 300kD 0.5 mm
Item no.: SU30005RXL41S3
Filtration Area
0.2383 m²
Membrane Material
mPES
Length
41
MWCO
300kD
Results per page: | |