Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Systems for Crossflow Filtration (12)

Ambr® Crossflow - 8 channel system (without control station)
Brand
ambr® crossflow
Including Control Station
No
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® Crossflow - 12 channel system (without control station)
Brand
ambr® crossflow
Including Control Station
No
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® Crossflow - 4 channel system (without control station)
Brand
ambr® crossflow
Including Control Station
No
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® Crossflow - 12 channel system including control station
Brand
ambr® crossflow
Including Control Station
Yes
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® Crossflow - 8 channel system including control station
Brand
ambr® crossflow
Including Control Station
Yes
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® Crossflow - 16 channel system including control station
Brand
ambr® crossflow
Including Control Station
Yes
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® Crossflow - 4 channel system including control station
Brand
ambr® crossflow
Including Control Station
Yes
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Ambr® CF Filter, Polyethersulfone 10 kD
Brand
Ambr® CF Filter
Filtration Area
10 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Ambr® CF Filter, Polyethersulfone 100 kD
Brand
Ambr® CF Filter
Filtration Area
10 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Ambr® CF Filter, Polyethersulfone 5 kD
Brand
Ambr® CF Filter
Filtration Area
10 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Ambr® CF Filter, Polyethersulfone 30 kD
Brand
Ambr® CF Filter
Filtration Area
10 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
SARTOFLOW® Advanced
SARTOFLOW® Advanced
Item no.: SFADVANCED
Brand
Sartoflow® Advanced
Dimensions WxDxH
1,100 × 800 × 680 mm
Results per page: | |