Skip to content Skip to navigation menu

Ambr® Crossflow

Study factors for manufacturability

Collect important information about the behaviour of the molecules in downstream processing already in an early stage

Automated, parallel trials

Up to 16 channels can be managed by one control station

Lowest process volumes

Small scale screening with 10 cm² membrane area | 5 mL recirculation volume

   

Choose your product

Products (1)

Ambr® Crossflow - 4 channel system (without control station)
Including Control Station
No
Brand
ambr® crossflow
Maximum Operating Pressure
3 bar (43.5 psi)
Minimum Operating Volume
5 mL
Results per page: | |

Ambr® Crossflow provides at early development stages access to molecule behavior related to viscosity, buffer composition, shear stress and performance in membrane processes. It enables a lot of important additional decision criteria for the final candidate selection and speeds up this process significantly.

A small scale, high throughput automated system enables greater number of molecule | buffer combinations and process control conditions to be investigated. As a result early stage R&D productivity and efficiency will be improved significantly while costs per experiment are reduced.

Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications. It is a small scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF Filter cassettes with 10 cm² membrane area. Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF Filters simultaneously.

Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.

Learn more at www.sartorius.com/ambr-crossflow

Application Note

Qualification of an Automated, High Throughput Crossflow System as a Scale-Down Model for Ultrafiltration and Diafiltration Process Development
en 1.2 MB
Applications of an Automated High Throughput Crossflow System for Ultrafiltration Process Development to Assess Manufacturability of Monoclonal Antibodies
en 1.3 MB
Evaluation of an Automated High Throughput Crossflow System as a Small-Scale Model of Bench Top Crossflow Filtration in Formulation Studies of Monoclonal Antibodies
en 367.2 kB
Optimizing diafiltration parameters for maximum recovery of a bispecific antibody using low process volumes and an automated high throughput crossflow system
en 233.2 kB
Optimization of EnPCs® Purification With Ambr® Crossflow and MODDE®
en 11.7 MB

Datasheet

Ambr® Crossflow The High Throughput Solution for Parallel Screening
en 1.3 MB