Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Crossflow Cassettes (221)

Sartocon® Slice Disposable Hydrosart® Cassette
Item no.
3061860601W--SW
Filtration Area
0.1 m²
Pore Size
0.45 µm
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® PES Cassette
Item no.
3021545806W--SG
Filtration Area
0.6 m²
Pore Size
0.1 µm
Pore Size Final-filter
0.1 µm
Filter Type
TFF Filter
Sartocon® PES Cassette 10 per pack
Item no.
3021463907E--SUD
Filtration Area
0.7 m²
MWCO
10 kDa
Filter Type
3021463907E--SUD
Maximum Inlet Pressure
4 bar
Sartocube® ECO PES Cassette
Item no.
3M21463935E-BSW
Filtration Area
3.5 m²
MWCO
10 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice 200 PES Cassette
Item no.
3081463402E--SG
Filtration Area
200 cm²
MWCO
8 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice Disposable PES Cassette
Item no.
3061467901E--SG
Filtration Area
0.1 m²
MWCO
300 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice Disposable PES Cassette
Item no.
3061460901E--SW
Filtration Area
0.1 m²
MWCO
1 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® PES Cassette 10 per pack
Item no.
3021465007E--SUD
Filtration Area
0.7 m²
MWCO
50 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice Disposable PES Cassette
Item no.
3061462901E--SW
Filtration Area
0.1 m²
MWCO
5 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice PES Cassette
Item no.
3051460901E--SG
Filtration Area
0.1 m²
MWCO
1 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice Disposable PES Cassette
Item no.
3061460901E--SG
Filtration Area
0.1 m²
MWCO
1 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice PES Cassette
Item no.
3051545801W--SG
Filtration Area
0.1 m²
Pore Size
0.1 µm
Pore Size Final-filter
0.1 µm
Filter Type
TFF Filter
Sartocon® Slice 200 Hydrosart® Cassette
Item no.
3081441902E--SG
Filtration Area
200 cm²
MWCO
2 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® Slice Disposable Hydrosart® Cassette
Item no.
3061445901E--SG
Filtration Area
0.1 m²
MWCO
30 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Sartocon® PES Cassette 10 per pack
Item no.
3021466807E--SUD
Filtration Area
0.7 m²
MWCO
100 kDa
Filter Type
TFF Filter
Maximum Inlet Pressure
4 bar
Results per page: | |