Skip to content Skip to navigation menu

Sartocon® Slice 50 ECO Hydrosart®

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Item no.:  3D91441950MLLPU

Availability (ex works):  On Request

   

Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications. Hydrosart® is stable across a broad pH range, is extremely hydrophilic, making it non-protein binding, and virtually non-fouling. Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations. These features make Hydrosart® an ideal membrane for biological applications.

Hydrosart® ECO ultrafiltration cassettes allows high mass transfer at low feed flow rates. The following nominal molecular weight cut offs are available:

  • 10 kD
  • 30 kD
  • 100 kD
  • 300 kD

Hydrosart® 2 kD main applications are:

  • Removal of contaminants
  • Oligonucleotides
  • Inulin

Datasheet

Sartocon® Slice 50 — Small scale process development disposable ultrafilters for biopharmaceutical applications
en 351.4 kB

User Manual

Directions for Use - Sartocon® Slice 50
en 588.6 kB

 

  • Cassette Format
    Slice 50 Cassettes
  • Filtration Area
    50 cm²
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp
  • Industry
    Pharma / Biotech
  • Integral Frame
    Polypropylene (PP)
  • MWCO
    2 kD
  • Maximum Inlet Pressure
    3 bar
  • Membrane Material
    Hydrosart®
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Not Applicable
  • Spacer
    Polypropylene (PP)
  • pH Stability
    pH 2 – 14

 

  • Filter Format
    Cassettes
  • Filter Type
    Crossflow Filters

 

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
SARTOFLOW® Smart
SARTOFLOW® Smart
Item no.: SFSMART

Excellent flexibility

Ideal for membrane surface areas from 50 cm2 to as much as 0.14 m2.

Intuitive and user-friendly

One operating design and predefined sequences for all SARTOFLOW® systems.

The highest product yields

Low shear 4-piston membrane pump.

Stand for Sartocon® Slice 50
Stand for Sartocon® Slice 50
Item no.: 3ZG---0108

Quick holder for simplified handling of Sartocon® Slice 50 Cassettes

Customers Also Purchased

SARTOFLOW® Advanced

SARTOFLOW® Advanced

Learn More
SARTOFLOW® Study

SARTOFLOW® Study

Learn More
Ambr® Crossflow - 4 channel system including control station

Ambr® Crossflow - 4 channel system including control station

Learn More