Skip to content Skip to navigation menu

Sartocon® Slice 200 Hydrosart® Cassette

Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications.

  • Hydrosart® is stable across a broad pH range.
  • Hydrosart® is extremely hydrophilic, making it non-protein binding, and virtually non-fouling.
  • Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.

These features make Hydrosart® an ideal membrane for biological applications.

Item no.:  3081445902E--SG

Availability:  On Request

   

Hydrosart® E-Screen ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD
  • 300 kD

Hydrosart® 30 kD main applications are:

  • Removal of contaminants
  • Proteins
    • Albumin
    • Hemoglobin
  • Coagulation factors
    • Factor VIII
    • Factor III
  • ADC
  • Monoclonal Antibodies

Datasheet

Hydrosart® Ultrafiltration Cassettes - Protein Purification, Concentration and Diafiltration
en 340.1 kB

User Manual

Directions for Use - Sartocon® | Sartocon® Slice | Sartocon® Slice 200 Cassettes - Gray Silicone | Graues Silikon
en 1.0 MB

Dimensions

  • Filtration Area
    0.02 m²
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Slice 200 Cassettes
  • Filter Format
    Cassettes

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

eShop Dynamic Attributes

  • Filter Type
    Crossflow Filters
  • Industry
    Pharma / Biotech
  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • MWCO
    30 kD
  • Membrane Material
    Hydrosart®
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)
Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder
Item no.: 17525--01

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.