Skip to content Skip to navigation menu

Sartocon® Single-Use Cassettes

Polyethersulfone membranes are designed for single-use applications applied in the biotechnological and pharmaceutical industries.

   

Choose your product

Products (1)

Single Use Cassette
Single Use Cassette
Item no.: 3021467907E--SUD
MWCO
300 kD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Results per page: | |

PESU polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize some of the membrane by either steam or autoclaving. Because of these features, the PESU membrane is ideally suited for biotechnological applications.

Datasheet

Sartocon® Single-Use Cassettes Protein Purification, Concentration and Diafiltration Cell Removal
en 269.1 kB