Skip to content Skip to navigation menu

Housings Holders and Accessories for Air and Gas Filtration

   

Choose your product

Narrow your results

Filter by product attributes

Products (41)

Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S11LEN00138
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
250 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S12LEN00138
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
500 mm
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0039
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0030
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0029
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0031
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0040
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0034
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0042
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0035
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0032
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0033
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0036
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0038
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Filter Housing Heaters
Filter Housing Heaters
Item no.: 7ZE---0041
Maximum Allowable Working Temperature
100 °C (212 °F)
Housing Material
Glass fabric (PTFE coated)
Closure System
Velcro®
Heater Type
Removable Heater
Results per page: | |