CIMmultus® HiP2 Plasmid Process Pack® 1-1 mL

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.

Without the need for column packing, CIMmultus® columns are ready for use out of the box.

Available in:

  • Varied monolith volumes
  • Wide range of CIM® chemistries
  • Differing channel sizes

Item No.: 
100.0011-2
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules such as large proteins, viruses and virus like particles through their ionic interaction with the monolith. The following information is being provided to ensure proper product care and optimal product performance.

Applications

  • Application
    Preparative Applications  

Connections (Physical)

  • Connectors
    10-32 UNF coned port, 0.0625" OD tubing connection  

Dimensions

  • Channel Size
    2 µm  
  • Column Tube Length
    4.2 mm  
  • Inner Diameter
    6.7 mm  
  • Outer Diameter
    18.6 mm  

Features

  • Reusable
    Yes  

General Specifications

  • Flow Rate
    0.1–16 mL/min | 4.2–625 cm/h | 0.1–16 CV/min  

Operating Conditions

  • Maximum Operating Pressure
    1.8 MPa | 18 bar | 260 psi  
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)  

Physicochemical Information

  • Bed Volume
    1 mL  

Product Information

  • Brand
    CIMmultus®  
  • Package Type
    Integrated application solution  
  • What you receive
    • 1x DEAE 311.5114-2  
    • 1x C4 HLD 311.8136-2  
    • PDNA Process Manual