Sartoflow® Tangential Flow Filtration Systems
Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.
The TFF portfolio can flex to accommodate individual requirements, with a range of options that includes cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.
- Benchtop to production scale from 100 mL to 200 L
- Working membrane sizes from 10 cm² to 10 m²
- Single-use and multi-use
- Highly- to fully automated
- Compliancy to cGMP available
- Modular standard systems allow shorter lead times
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (5)
SARTOFLOW® Study
Your best assistant in ultra and diafiltration
This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.
Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.
Pump output: Buffer: 194 ml/min (@ 2 bar) | Feed: 75 ml/min (@ 2 bar)
Min. Holdup Volume: < 20 ml
Max. Inlet Pressure: 3 bar (43.5 psi)
Learn more about the specific products or consult our experts.
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins